231-1461: BUCKET, 1.8 YD3 GP, WITH BOE
+ / - Hover over image to Zoom
Other Views

    231-1461: BUCKET, 1.8 YD3 GP, WITH BOE

    Part Number: 231-1461
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 19.05
    • Capacity: 1.8
    • Capacity: 1.4
    • Cutting Edge Thickness: 19
    • Cutting Edge Thickness: 0.7
    • Height: 1000
    • Height: 39.4
    • Interface Type: ISO Coupler
    • Length: 42
    • Length: 1068
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: IT
    • Weight: 1291
    • Weight: 585.6
    • Width: 94.5
    • Width: 2401
    We currently do not have any equipment model information for this part.