231-3264: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    231-3264: T-Bolt Spring

    Part Number: 231-3264
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 6 7/16 - 6 15/16
    cold planer
    PM620, PM622, PM820, PM825, PM-200, PM822

    track-type tractor
    D9T, D6N, D5R XL D5R LGP

    paving compactor
    CB-64B CB15, CB16, CB-66B CB13, CB-68B

    wheel-type loader
    966H, 972H

    track-type loader
    973D

    off-highway truck
    777B, 793C, 784C, 793F XQ 793D, 793F, 793F OEM 785C, 797B, 789D, 789C, 797, 793F AC 794 AC 793F CMD 777C