231-8601: VIBRATORY COMPACTOR, CV18B
+ / - Hover over image to Zoom
Other Views

    231-8601: VIBRATORY COMPACTOR, CV18B

    Part Number: 231-8601
    Brand: Cat
    Retrieving Price.....

    Vibratory action and dynamic force provides excellent compaction in a compact size.

    Cat® Vibratory Compactors are used for compacting soil, sand or gravel prior to pouring concrete or laying asphalt surfaces. They are also ideal for asphalt patch work. Their capabilities and lower investment and maintenance costs make them popular with pavers, general contractors and utility contractors in residential, commercial or industrial applications.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Amplitude (in): 0.043
    • Amplitude (mm): 1.09
    • Compactor Type: Vibratory Compactors
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Drive Method: Gear Motor - Direct
    • Drive Method: Gear Motor - Direct
    • Drum Diameter (in): 25
    • Drum Diameter (mm): 634
    • Drum Frequency: 2946
    • Drum Oscillation: +/- 15
    • Drum Width (in): 73
    • Drum Width (mm): 1854
    • Dynamic Force (kg): 5399
    • Dynamic Force (lb): 11903
    • Height: 25
    • Height (in): 25
    • Height (mm): 634
    • Hydraulics Flow (GPM): 11-23
    • Hydraulics Flow (LPM): 42-86
    • Length: 40
    • Length (in): 40
    • Length (mm): 1009
    • Machine Hydraulic: XHP, STD FLOW - ELECTRICAL, HIGH FLOW XPS, STD FLOW - NO ELECTRICAL, HIGH FLOW
    • Machine Interface: SSL
    • Machine Type: Wheel Loaders - 405122
    • Motor Size (CBM): 28
    • Motor Size (CI): 1.72
    • Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
    • Optimum Hydraulics Pressure (bar): 145-235
    • Optimum Hydraulics Pressure (psi): 2100-3400
    • Overall Width: 80
    • Overall Width (mm): 2032
    • Required Hydraulic Flow: 42-86 L/min (11-23 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Weight: 2138
    • Weight (kg): 970
    • Weight (lb): 2138
    We currently do not have any equipment model information for this part.