232-2682: 1.0 m3 (1.3 yd3) pin on Multi-Purpose Bucket with bolt-on teeth
+ / - Hover over image to Zoom
Other Views

    232-2682: 1.0 m3 (1.3 yd3) pin on Multi-Purpose Bucket with bolt-on teeth

    Part Number: 232-2682
    Brand: Cat
    Retrieving Price.....

    Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

    Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

    • Base Edge Thickness (in): 0.8
    • Base Edge Thickness (mm): 20
    • Capacity (Cbm): 0.99 3
    • Capacity (Cyd): 1.29
    • Compatible Model: 415F2 IL Single Tilt, 415F2 Single Tilt, 416F2 Single Tilt, 0, 430F2 Single Tilt
    • Height (in): 39.9
    • Height (mm): 1012.2
    • Machine Hydraulic: FRONT AUX/REAR AUX, FRONT AUX, FRONT AUX/ NO REAR AUX
    • Machine Interface: REAR PIN LOCK, REAR PIN ON (PIN GRABBER)
    • Weight (kg): 768.8
    • Weight (lb): 1694.9
    • Width (mm): 2262
    We currently do not have any equipment model information for this part.