232-2686: BUCKET-MP, 1.4 CYD, W/ BOCE
+ / - Hover over image to Zoom
Other Views

    232-2686: BUCKET-MP, 1.4 CYD, W/ BOCE

    Part Number: 232-2686
    Brand: Cat
    Retrieving Price.....

    Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

    Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Base Edge Thickness (in): 0.8
    • Base Edge Thickness (mm): 20
    • Capacity: 1.4
    • Capacity: 1.07
    • Capacity (Cbm): 1.07 3
    • Capacity (Cyd): 1.4
    • Clam Angle: 76 degrees
    • Compatible Model: 415F2 IL Single Tilt, 415F2 Industrial Loader Single Tilt, 415F2 IL, 415F2, 415F2 Single Tilt, 416F2, 416F2 Single Tilt, 420F2 Single Tilt, 420F2, 430F2, 430F2 Single Tilt
    • Cutting Edge Thickness: 0.7
    • Cutting Edge Thickness: 19
    • Cutting Edge Thickness (in): 0.7
    • Cutting Edge Thickness (mm): 19
    • Height: 39.5
    • Height: 1003.5
    • Height (in): 39.5
    • Height (mm): 1003.5
    • Interface Type: Pin On
    • Jaw Opening: 23.7
    • Jaw Opening: 602
    • Length: 37.4
    • Length: 951.1
    • Machine Hydraulic: FRONT AUX/ NO REAR AUX, FRONT AUX/REAR AUX, FRONT AUX
    • Machine Interface: REAR PIN LOCK, REAR PIN ON (PIN GRABBER)
    • Weight: 1787.9
    • Weight: 811
    • Weight (kg): 811
    • Weight (lb): 1787.9
    • Width: 95.5
    • Width: 2425
    • Width (mm): 2425
    We currently do not have any equipment model information for this part.