• Home
  • 232-2687: 1.1 m3 (1.4 yd3) pin on Multi-Purpose Bucket with bolt-on teeth
232-2687: 1.1 m3 (1.4 yd3) pin on Multi-Purpose Bucket with bolt-on teeth
+ / - Hover over image to Zoom
Other Views

    232-2687: 1.1 m3 (1.4 yd3) pin on Multi-Purpose Bucket with bolt-on teeth

    Part Number: 232-2687
    Brand: Cat
    Retrieving Price.....

    Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

    Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

    • Base Edge Thickness (in): 0.8
    • Base Edge Thickness (mm): 20
    • Capacity (Cbm): 1.07 3
    • Capacity (Cyd): 1.4
    • Height (in): 38.8
    • Height (mm): 984.5
    • Weight (kg): 796.1
    • Weight (lb): 1755.1
    • Width (mm): 2425
    We currently do not have any equipment model information for this part.