233-3054: SHOE-TRACK
+ / - Hover over image to Zoom
Other Views

    233-3054: SHOE-TRACK

    Part Number: 233-3054
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1.0629
    • Shoe Type: Double Grouser, Center Punched, Clipped
    • Shoe Width (in): 25.6
    • Track Pitch (in): 10.3
    excavator
    365C 345C 345C L 365B 365C L