233-7170: Heavy Duty ARM Tip
+ / - Hover over image to Zoom
Other Views

    233-7170: Heavy Duty ARM Tip

    Part Number: 233-7170
    Brand: Cat
    Retrieving Price.....
    Save to List

    K170 Heavy Duty ARM Tip

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    These Heavy Duty tips with Abrasion Resistant Material (ARM) have approximately 60% more wear material in the tip body. ARM is a welding process that bonds very hard tungsten carbide particles to Ground Engaging Tools to create a protective shield over the component. This delivers superior protection for your equipment and reduces machine downtime.

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:

    • Approximately 60% more wear material in tip body
    • ARM wears around profile to increase penetration
    • Increased wear life up to 5X

    Applications:
    • High abrasion
    • Low to moderate impact

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Tip Size: K170
    We currently do not have any equipment model information for this part.