233-7171: Penetration Tip
+ / - Hover over image to Zoom
Other Views

    233-7171: Penetration Tip

    Part Number: 233-7171
    Brand: Cat
    Retrieving Price.....

    K170 Penetration Tip

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    Featuring a leading edge with 60% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime. We also offer Penetration tips with Abrasion Resistant Material (ARM).

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:
    • Leading edge with 60% less cross-sectional area
    • Single center rib that self-sharpens during wear

    Applications:
    • Densely-compacted materials
    • Moderate impact
    • Lower abrasion

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 6.4
    • Length (in): 18
    • Tip Size: K170
    We currently do not have any equipment model information for this part.