233-7174: K Series™ (vertical pin) Adapter
+ / - Hover over image to Zoom
Other Views

    233-7174: K Series™ (vertical pin) Adapter

    Part Number: 233-7174
    Brand: Cat
    Retrieving Price.....

    K170 Center Hammerless (vertical pin) A.R.M. Adapter

    Description:
    K170 Center hammerless A.R.M. adapter to fit a 76 mm base edge with a 22.5 degree bevel

    Attributes:
    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity. The A.R.M. option provides a tungsten carbide overlay that shields high wear surfaces, like adapter faces. A.R.M. extends wear life in high abrasion applications up to 5x an unprotected part

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: K170
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Center
    We currently do not have any equipment model information for this part.