233-7655: Gasket
+ / - Hover over image to Zoom
Other Views

    233-7655: Gasket

    Part Number: 233-7655
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:

    • Gaskets are an important component of oil coolers, which maintain the temperature of oil

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.3
    • Height (mm): 7.62
    • Length (in): 16
    • Length (mm): 406.4
    • Overall Length (mm): 338
    • Overall Width (mm): 154
    • Width (mm): 254
    wheel tractor-scraper
    613C II

    paving compactor
    CP-563, CB-634C, CS-583D, CS-563

    engine - generator set
    3126B

    motor grader
    140G, 120H, 120K, 140K, 140K 2 140M, 135H, 160M 2 160K, 120H NA 140M 2 120H ES 12K, 160M, 135H NA 120K 2

    forest products
    580B, 570B, 584HD, 584, 573

    wheel-type loader
    962H, 950H, 960F, 924GZ, 950F II 950G II 938G II 966F II 962G II 966E, 924G, 950F, 966D, 966F

    engine - industrial
    3116, 3126B, C7, 3126

    wheel-type skidder
    545C

    engine - truck
    C7, 3126E, 3126, 3116

    challenger
    55, 35, 45

    asphalt paver
    AP-1000D, AP-1055D, BG-260D, BG-2455D, AP-755

    integrated toolcarrier
    IT38G II IT28F, IT38F, IT62G II IT62H

    petroleum products
    C7

    excavator
    325B L 320-A 329D L 329D, 320 L 325B LN

    earthmoving compactor
    815B