233-8005: Bellows
+ / - Hover over image to Zoom
Other Views

    233-8005: Bellows

    Part Number: 233-8005
    Brand: Cat
    Retrieving Price.....

    EXHAUST-BELLOWS

    Description:
    Cat® Tube Assemblies are held to the highest standards of quality and reliability. These rigid tube assemblies (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat Tube Assembly utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality.

    Engineered with a specific application in mind, every Cat Tube Assembly is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat Machine.

    Attributes:
    • Fluid Carrying
    • Contains a bellows to allow a small degree of flexibility for proper alignment
    • Designed to withstand application specific working pressure
    • OEM direct replacement

    Recommended Application:
    Cat Tube Assemblies are designed only for a specific application. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 81.28
    • Length (mm): 109.22
    • Material Description: Stainless Steel
    • Width (mm): 109.22
    petroleum products
    TH35-C15T TH35-E81

    engine - industrial
    C13

    engine - truck
    C15, C13