234-1866: KIT-GASKET-F
+ / - Hover over image to Zoom
Other Views

    234-1866: KIT-GASKET-F

    Part Number: 234-1866
    Brand: Cat
    Retrieving Price.....

    Front Structure Gasket Kit

    Description:

    • This kit includes the gaskets needed to repair a front structure

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 2.01
    • Height (mm): 51.13
    • Length (in): 35.3
    • Length (mm): 896.62
    • Width (mm): 490.22
    engine - truck
    3406E