235-3937: Rotating Beacon and Strobe Lights (Amber)
+ / - Hover over image to Zoom
Other Views

    235-3937: Rotating Beacon and Strobe Lights (Amber)

    Part Number: 235-3937
    Brand: Cat
    Retrieving Price.....
    Save to List

    24 Volt Amber Rotating Beacon

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Rotating
    • Lens Color: Amber
    • Mounting Type: 3-Bolt
    • Voltage (volts): 24
    earthmoving compactor
    825G II 816F 815F 816F II 836H 825G 826H 825H 836G 826G 815F II 826G II

    motor grader
    12H 14H 135H 143H 163H 120H 140H 160H 16H

    wheel-type loader
    966G 962G 966H 972G 966G II 950G II 930K 992G 962H 972H 980G II 950H 950G 924K 993K 962G II 980H 972G II 988G 990H 994D 994F 938K 988H

    wheel dozer
    814F II 824G II 824G 854G 834H 814F 824H 844H 834G

    asphalt paver
    AP-655D AP-600D

    integrated toolcarrier
    IT62H

    track-type tractor
    D5N D6N