236-2541: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    236-2541: Internal Snap Ring

    Part Number: 236-2541
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 6.48
    • Free Diameter - A (in): 6.83
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.125
    integrated toolcarrier
    IT38G II IT38F, IT28F, IT24F, IT12B, IT28G, IT38G, IT38H

    wheel-type loader
    962M Z 924F, 924H, 924GZ, 950M, 962M, 938G II 924G, 924HZ, 938H, 928HZ, 930H, 930G, 950L, 928G, 928H, 938G, 950M Z 950 GC 962 962L, 938F

    challenger
    MT700