238-2729: BODY AS.-PIS
+ / - Hover over image to Zoom
Other Views

    238-2729: BODY AS.-PIS

    Part Number: 238-2729
    Brand: Cat
    Retrieving Price.....
    Save to List

    Piston Body

    Description:

    • Bodies are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Reman Piston Pack
    UNITS:
    • US
    • Metric
    • Height (in): 5.22
    • Length (in): 6.56
    forest products
    322C

    motor grader
    120H 135H

    wheel-type loader
    938G II

    wheeled excavator
    M325C MH

    engine - truck
    3126B 3126E

    excavator
    322C 325C 322C FM

    integrated toolcarrier
    IT38G II

    pipelayer
    561N

    engine - industrial
    3126B

    track-type loader
    963C 953C

    track-type tractor
    D5N D6N