238-3176: K Series™ (vertical pin) Adapter
+ / - Hover over image to Zoom
Other Views

    238-3176: K Series™ (vertical pin) Adapter

    Part Number: 238-3176
    Brand: Cat
    Retrieving Price.....
    Save to List

    K170 Left-hand Hammerless (vertical pin) A.R.M. Adapter

    Description:
    K170 Left-hand hammerless A.R.M. adapter to fit a 70 mm base edge with a 22.5 degree bevel

    Attributes:
    Cat Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity. The A.R.M. option provides a tungsten carbide overlay that shields high wear surfaces, like adapter faces. A.R.M. extends wear life in high abrasion applications up to 5x an unprotected part

    Recommended Application:
    Wheel Loader Bucket

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: A.R.M. Option
    • Adapter Size: K170
    • Attachment: Weld-On
    • Machine: Loader
    • Position: Left Hand
    We currently do not have any equipment model information for this part.