238-3206: Penetration Tip
+ / - Hover over image to Zoom
Other Views

    238-3206: Penetration Tip

    Part Number: 238-3206
    Brand: Cat
    Retrieving Price.....
    Save to List

    V50 Penetration Tip

    Offering unparalleled manufacturing precision, Cat® V Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing a vertical -pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the vertical pin and retainer system.

    Featuring a leading edge with 50% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime.

    Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Leading edge with 50% less cross-sectional area
    • Single center rib that self-sharpens during wear
    • ARM wears around profile to increase penetration

    Applications:
    • Highly abrasive and densely-compacted materials

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.2
    • Length (in): 6.2
    • Tip Size: VRS50
    We currently do not have any equipment model information for this part.