238-5079: STOR O-ring
+ / - Hover over image to Zoom
Other Views

    238-5079: STOR O-ring

    Part Number: 238-5079
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.06
    • Dash Size (in): 903
    • Fitting Size (in): 3/8 – 24
    • Inside Diameter (in): 0.3
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • O-Ring Type: Straight Thread O-ring (STOR)
    • Primary Sealing Material: Rubber
    earthmoving compactor
    815F 815B 836 816F

    wheel-type loader
    966D 966F 950H 992G 962H 938G II 966H 962G II 988F II 950G II 980F 992K 994K 972H 962K 966K 966K XE 990K 994D 950K 980C 966G 966E 966F II 924G 924GZ 980K 993K 966M XE 972G 990H 994F 990 II 972K 980G II 994H 994 980K HLG 972M XE

    engine - truck
    C7 C-12 3126 C15 3126E 3126B C13 C11

    petroleum products
    CX31-C15I CX38-P892 C18 C27 C15 C7 CX31-P600 C9 CX38-P800 CX35-P800 C13 TH35-E81 C11 C32 CX31-C9I TH31-E61 C175-16 CX35-C18I TH48-E70 CX31-C13I 3126B TH35-C15T TH35-C11I TH48 TH35-C13I CX31-C18I TH31-C9I CX31-C11I C-15 TH31-C9P TH35-C15I

    engine - generator set
    C7.1 C175-16 C175-20 3516C 3126B C13 XQ375 C13 XQ350

    wheel-type skidder
    525C 535C 545C

    off-highway truck
    797F 769D 773E 775B 771D 797B 775D 773D

    track-type loader
    963C

    engine - industrial
    C32 C13 C15 C7 C175-16 3126B C7.1 C9 C18 C9.3B 3412E C27 C9.3 C13B C11

    articulated dump truck
    740B 735B

    combine
    465 470 460

    cold planer
    PM822 PM-102 PM825 PM820

    forest products
    563C 584HD 584 2670C 573 573C 2570C 586C 2864C

    motor grader
    120H 120M 2 12M 2 12K 12M 3 160M 2 120K 140M 2 160M 120K 2 140M 160K 140K 140K 2 18M3 135H 24H 140G 12M

    wheeled excavator
    M325C MH

    material handler
    M325D L MH M325D MH

    backhoe loader
    444F 434F

    wheel dozer
    854K 854G 844K 844 844H 814F

    asphalt paver
    AP-1055D AP-1000D BG1055E BG1000E BG-2455D AP-1055F AP-755 BG-260D AP-1000E AP-1055E AP-1000F

    underground articulated truck
    AD45B

    pipelayer
    583T 572R II PL72 561N

    integrated toolcarrier
    IT62G II IT62H IT38G II

    excavator
    325C 329D L 325D L 349E L VG 349E L 324D 324D L 324E L 336E L M325D L MH 324E 325D 329E 568 FM 322C FM 336E LH 326D L 329D 329E L 329E LN 322C 328D LCR 568 FM LL 325D MH 329D LN 325D FM LL M325D MH 336D LN 349E 349E L HVG 325C L 324D FM 324D FM LL 336E 324D LN 325D FM 324E LN 336E LN 336E HVG 336E LNH 336E H

    marine products
    C175-16 C7 3412E 3126B

    wheel tractor-scraper
    627H 621H 651E 623H 631E 633E II 657E 637E

    track-type tractor
    D6T D7E LGP D6R III D11T D7R II D6 D6T XL D6T XW D7R LGP D6R D5N D6 XE D6N D9R D6T XL PAT D6T LGP D10R D8T D7R XR D6R XL D6R LGP D7E D6T XW PAT D6T LGPPAT D7R D11R D6R STD

    load, haul, dump
    R1600G R3000H R2900G R1600H R1700G R1700K R1300G R2900

    oem solutions
    TR53 TA19-M4WD