238-6928: Link Assembly
+ / - Hover over image to Zoom
Other Views

    238-6928: Link Assembly

    Part Number: 238-6928
    Brand: Cat
    Retrieving Price.....
    Save to List

    Enhanced Sealed and Lubricated Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Enhanced Sealed and Lubricated Track is a hybrid of field-proven innovation, ideal for a wide range of underfoot conditions. Since introducing SALT in 1974, we have continued to enhance its design to meet the specific needs of your applications. Results include reduced maintenance costs and downtime, longer wear life, and the lowest owning and operating cost-per-hour for every application.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Number of Track Sections: 39
    • Track Pitch (in): 7.5
    We currently do not have any equipment model information for this part.