239-4965: Hard Hat
+ / - Hover over image to Zoom
Other Views

    239-4965: Hard Hat

    Part Number: 239-4965
    Brand: Cat
    Retrieving Price.....

    Cat® Hard Hat (Type 1) (Class E and G) (White)

    Description:
    Cat hard hat is used in workplace environments to protect from light to severe head injury while providing minimal discomfort.

    Attributes:
    • White type 1 hard helmet with class E and G protection
    • Self-sizing and four-point suspension with brow pad
    • Rain brim provides extra protection against snow, rain, dust and dirt
    • Attachment points for accessories: earmuffs, face shields, flashlights, etc.
    • High impact resistant

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Color: White
    • Material Description: Polyethylene
    • Overall Length (in): 8.75
    • Overall Length (mm): 222.3
    • Overall Width (in): 11
    • Overall Width (mm): 279.4
    • Standard Color: White
    We currently do not have any equipment model information for this part.