239-5858: Clamp-V-Band
+ / - Hover over image to Zoom
Other Views

    239-5858: Clamp-V-Band

    Part Number: 239-5858
    Brand: Cat
    Retrieving Price.....
    Save to List

    Turbocharger Compressor Clamp

    Description:
    Cat® V-band clamps are not your standard off the shelf clamp. We work hard to bring the highest quality. V-band clamps seal the joint through axial clamp force. V-band clamps are made up of three main components. They are, V-inserts, steel band and a heavy duty T-bolt. Cat V-band clamp materials are selected per the application. Cat® supplied V-band clamps are another great Built For It product.
    Attributes:
    • Cat V-band clamps are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – V-band clamps meet or exceed, ANSI, ASTM and DIN requirements
    • Cat V-band clamps and Turbo/exhaust work together as a system for maximum clamping quality
    • Coatings and material that meet special requirements for different applications (RoHS compliant)

    Application:
    Cat V-band clamps retain and seal Turbo/exhaust applications.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.9
    • Length (in): 9.6
    • Material Description: stainless steel
    earthmoving compactor
    826K 825K 836K

    wheel-type loader
    972M 972H 980M 988K 966K XE 966H 980K 994F 982M 993K 992K 972M XE 980L 992G 994K 966K 966M 986K 988K XE 972K 966M XE 990K 994H 980F 980K HLG 980C

    engine - truck
    C15 C13 C11

    petroleum products
    3512C CX38-P800 C15 TH35-C15T TH48-E80 CX35-C18I CX48-P2300 C11 TH35-C11I TH35-C13I TH48-E70 CX31-P600 CX31-C9I CX31-C13I CX31-C18I C32 CX38-P892 TH35-E81 CX35-P800 CX31-C11I TH35-C13T C27 C18 TH48

    engine - generator set
    C27 C13 3512C XQC1200 C13 XQ350 C13 XQ375 C15 XQ425 3516C

    off-highway truck
    775G 775G OEM 773G 777D 785D 789D 785G 777G 770G 772G OEM 789B 772G 776D 777C 777B 770G OEM 773G OEM 789 789C

    track-type loader
    973

    engine - industrial
    C13 C27 C9.3 C11 C32 C18 3512C C-10 SPF343C C15 CPT372 C9.3B

    articulated dump truck
    730C2 725 735C 740 730C2 EJ 740 GC 730 730C 725C 740B 735 740C 745C 745 735B 725C2

    road reclaimer
    RM500B

    cold planer
    PM825 PM622 PM310 PM822 PM312 PM313 PM620 PM820

    forest products
    586C 2864C 522 521

    motor grader
    16M3 140M 2 140 14M-3 140M 3 160M 3 AWD 12M 3 16M 160M 3 12M 3 AWD 160M 2 14M 18M3 12M 2 140M 3 AWD 24 14M3

    material handler
    MH3295

    wheel dozer
    854K 844K 824K 854G 834K

    underground articulated truck
    AD60 AD22 AD55B

    pipelayer
    PL83 PL87 PL72

    excavator
    336F LN XE 336 336F L XE 345C L 340 349E L VG 349D L 345D L VG 336E 352F 345D L 374F 345C MH 340F 349D2 336F L 349F LXE 336FMHPU 336E L 336F 352F-VG 349D2 L 374F L 345 GC 336F LN 340F L UHD 349E L 390F 349E L HVG 568 FM LL 568 FM 349E 336E H 345D 340F L LRE 352FMHPU 336E HVG 336F LNXE 336E LH 349 349F L 349D 336E LN 352F XE VG 352F OEM 336F XE 336E LNH 349F 390F L

    drill
    MD6250 MD6310 MD6200

    marine products
    3508C 3508B 3508

    wheel tractor-scraper
    627H 627K LRC 621K OEM 637K 621K 621H 623H 627K 631K 623K LRC

    track-type tractor
    D11R D6T LGP D6T D11T D8T D6T XW D6T LGPPAT D8N D11N D6T XL D6T XW PAT D7E LGP D7E D6T XL PAT D9T D10T2

    expanded mining products
    6015B MD6540C MD5150C MD5125 6020B

    load, haul, dump
    R1700G R1600G R1600H R2900 R1700K

    oem solutions
    CAT WDS