• Home
  • 241-0163: Internal Snap Ring
241-0163: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    241-0163: Internal Snap Ring

    Part Number: 241-0163
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 12.60, 0
    • Free Diameter - A(in): 0, 12.92
    • Shape: 0, Rectangular
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0, 0.157
    • Unit of Measurement: Inch, 0