241-0922: 1220 mm (48 in) Pallet Fork Tine
+ / - Hover over image to Zoom
Other Views

    241-0922: 1220 mm (48 in) Pallet Fork Tine

    Part Number: 241-0922
    Brand: Cat
    Retrieving Price.....

    Extra fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

    Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites. Offset Pallet Fork Tines are used to prevent loader arm dragging in truck bed applications. They can be used for unloading and handling of materials on building construction sites.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Fork Tine Height (in): 31.5
    • Fork Tine Height (mm): 800
    • Fork Tine Length: 48
    • Fork Tine Length (in): 48
    • Fork Tine Length (mm): 1220
    • Fork Tine Thickness: 50
    • Fork Tine Thickness: 2
    • Fork Tine Thickness (in): 2
    • Fork Tine Thickness (mm): 50
    • Fork Tine Weight (kg): 93.9
    • Fork Tine Weight (lb): 207
    • Fork Tine Width: 4.9
    • Fork Tine Width (in): 4.9
    • Fork Tine Width (mm): 125
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Machine Interface: PIN ON, ISO, FUSION, HPL
    • Machine Type: Wheel Loaders - 405122
    • Machine Type: Small Wheel Loaders
    • Number Of Tine: 1
    • Overall Length (mm): 1310
    wheel-type loader
    924G, 924GZ, 930G