241-4939: Bushing
+ / - Hover over image to Zoom
Other Views

    241-4939: Bushing

    Part Number: 241-4939
    Brand: Cat
    Retrieving Price.....

    Cat® Bushing (Radio Mount)

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat bushing are designed to position the radio.

    Attributes:
    Heavy duty rubber bushing with a threaded brass insert

    Applications:
    Cat bushings are used on the rear of radios for installation positioning in heavy-duty equipment.

    wheel loaders
    938M, 962H, 938H, 950GC, IT38H, 930K, 950H, 966H, 924K, 928HZ, 980H, 972H, 930G, 988H, 994F, 924GZ, IT62H, 938K, IT38G, 938GII, 930H, 990H, IT28G, 907H2, 910M, 914M, 918M, 986H, 930M, 906M, 910K, 908K, 906K, 908M, 907M, 992G, 928GZ, 926M, 924H, 924G

    wheel dozers
    844H, 814F, 854G, 824H, 834H

    compactors
    825H, 815F, 826H, 836H, 816F

    track type tractors
    D3K2LGP, D4K2XL, D3K2SLGP, D3K2XL, D5K2LGP, D5K2XL, D4K2LGP, D5K2SLGP