242-0824: General Service Line, Wet, Battery
+ / - Hover over image to Zoom
Other Views

    242-0824: General Service Line, Wet, Battery

    Part Number: 242-0824
    Brand: Cat
    Retrieving Price.....

    12 Volt 750 Cold Cranking Amps General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 135
    • Application: Starting
    • Battery Type: Wet
    • Cold Cranking Amps (CCA): 750
    • Equipment Type: AUTOMOTIVE, LIGHT TRUCK & SUV
    • Grid Type: Calcium Lead Alloy Grid Design
    • Group Size: 4D
    • Length (mm): 510
    • Maintenance Type: Maintenance Free
    • Reserve Capacity (Mins): 240
    • Terminal: SAE Posts
    • Voltage (volts): 12
    • Weight - Wet (kg): 39.8
    • Width (mm): 213
    We currently do not have any equipment model information for this part.