243-5325: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    243-5325: ROLLER GP

    Part Number: 243-5325
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Roller (Snap Ring)

    Description:

    • Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.8661
    • Flange Diameter (in): 9.45
    • Flange Type: Double Flange
    • Tread Diameter (in): 8.27
    track-type skidder
    527