243-5735: SHOE-TCK MAS
+ / - Hover over image to Zoom
Other Views

    243-5735: SHOE-TCK MAS

    Part Number: 243-5735
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe Master (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 29.9
    • Track Pitch (in): 8.5
    We currently do not have any equipment model information for this part.