245-2425: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    245-2425: Hose Assembly

    Part Number: 245-2425
    Brand: Cat
    Retrieving Price.....

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    330D L 329D L 336E H 345C, 336F, 340F L UHD 336E, 345D, 336D, 336F LN 568 FM 345D L 336D2 L 336F L 336E L 328D LCR 325D L 336F LNXE 336 336D L 349D L 336D2 XE 336D2, 336E LH 330D, 349D2 L 336F LN XE 336D LN 336 GC