246-9869: LED Signal Lights
+ / - Hover over image to Zoom
Other Views

    246-9869: LED Signal Lights

    Part Number: 246-9869
    Brand: Cat
    Retrieving Price.....

    24 Volt Amber LED Signal Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Depth (mm): 31
    • Description: Service Ind LED
    • Diameter (mm): 88.9
    • Lens Color: Red
    • Lens Type: Unfilled Polycarbonate
    • Light Type: LED Signal Lights
    • Mounting Type: Round
    • Voltage (volts): 24
    • Wire Length (mm): 170
    off highway trucks
    770GOEMLRC, 777FOEM, 775G, 775F, 795FXQ, 789C, 775GOEM, 777E2 773E2LRC, 785G, 793F, 777E, 793FXQ, 772GOEM, 797FXQ, 793FCMD, 770, 785D, 775FOEM, 785DOEM, 773GLRC, 789D, 793C, 789DXQ, 775GOEMLRC, 777G, 775GLRC, 770GLRC, 773GOEM, 777DLRC, 777GOEMLRC, 785C, 770GOEM, 793FAC, 777GLRC, 773ELRC, 772GOEMLRC, 773G, 772GLRC, 773F, 770G, 797F, 773FOEM, 793D, 795FAC, 777GOEM, 793FOEM, 772, 777F, 772G, 784C