• \
  • Home
  • 246-9870: LED Signal Lights
246-9870: LED Signal Lights
+ / - Hover over image to Zoom
Other Views

    246-9870: LED Signal Lights

    Part Number: 246-9870
    Brand: Cat
    Retrieving Price.....

    24 Volt Red LED Signal Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Depth (mm): 31
    • Description: Payload LED
    • Diameter (mm): 88.9
    • Lens Color: Green
    • Lens Type: Unfilled Polycarbonate
    • Light Type: LED Signal Lights
    • Mounting Type: Round
    • Voltage (volts): 24
    • Wire Length (mm): 170
    oht
    775F, 793C, 789D, 789C, 785C, 772G, 777D, 773G LRC 770G, 773G OEM 777F, 773E, 777G, 777E, 785G, 772, 773F, 775G, 793F OEM 784C, 793D, 785D, 793F XQ 793F, 770, 770G OEM 772G OEM 795F AC 795F XQ 775G OEM 773G, 793F AC 797F, 775G LRC 793F CMD