247-1925: T-Bolt Spring
+ / - Hover over image to Zoom
Other Views

    247-1925: T-Bolt Spring

    Part Number: 247-1925
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Hose Clamp Type: T-Bolt Spring
    • Working Diameter (in): 5 1/4 - 5 9/16
    pipelayer
    PL61

    underground articulated truck
    AD60, AD55B

    motor grader
    120H, 12H, 135H

    wheel-type loader
    993K, 990H, 992K

    engine - industrial
    C27, C32

    expanded mining products
    6015B

    large mining products
    6020B

    cold planer
    PM622, PM620

    track-type tractor
    D11T, D6N, D6K XL D6K LGP D6K

    track-type loader
    953D

    wheel dozer
    844H, 854K

    petroleum products
    TH48-E70 CX35-P800

    excavator
    385C