247-6130: RING-PISTON
+ / - Hover over image to Zoom
Other Views

    247-6130: RING-PISTON

    Part Number: 247-6130
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.74
    • Length (in): 5.84
    wheel tractor-scraper
    637D, 657G, 657E, 623G, 657B, 621F, 623E, 627G, 627F, 623B, 631D, 621G, 621E, 623F, 651B, 627E, 621B

    pipelayer
    PL87, 587T, PL83, 583T

    engine - generator set
    C15, C27, C15 I6 C18, C13GENSET

    underground articulated truck
    AD30, AD60, AD55B

    motor grader
    24

    wheel-type loader
    990K, 980H, 980G, 990H, 986H, 986K

    engine - industrial
    C15, C27

    expanded mining products
    MD6290, 6015B, 6030

    articulated dump truck
    740B, 735, 740, 740 GC 735C, 735B, 735 OEM

    off-highway truck
    773F, 770, 775F, 775G LRC 770G, 773G OEM 775G OEM 773G LRC

    engine - truck
    C15, 3406E, C-15

    track-type tractor
    D8R D10T, D8T, D10N, D10T2, D10R

    road reclaimer
    RM-500, RM500B

    wheel dozer
    824K, 824C, 844K, 844H, 824H

    petroleum products
    C15, TH35-C15T TH35-E81 TH48-E70 CX35-P800 TH35-C15I CX31-P600 C27, CX31-C15I

    drill
    MD6250

    excavator
    365C

    earthmoving compactor
    825H, 825K, 825C, 826K, 826C, 826H