247-8874: RING
+ / - Hover over image to Zoom
Other Views

    247-8874: RING

    Part Number: 247-8874
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.1
    • Cross Section Height (mm): 2.5
    • Cross Section Width (in): 0.37
    • Cross Section Width (mm): 9.5
    • Inside Diameter (in): 5.32
    • Inside Diameter (mm): 135
    • Material: Plastic - Fabric Phenolic Laminate
    • Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    log loaders forestry
    538LL, 320D2FMLL, 320DFMLLB, 548LL

    forestry excavators
    558GF, 320DFMGFB, 320D2FMGF, 320CFMST, 320CFMHW, 325DFMGF, 538GF, 548GF

    track feller bunchers
    521B, 5412

    forest products
    522B, 541 2 TK741, 1390, 548 TK751, 551, 552 2 552, 2590, 558 541

    excavator
    320D L 320D, 320C FM 320D2 L 330 GC 320E LN 329D L 326F, 329D2 L 330D2 L 329D2, 330D2 323F L 330F L 330, 320D2 GC 324D, 323D2 L 322C, 326D2, 330F, 325D, 320E LRR 320D RR 320D2, 323D SA 320D LRR 320, 329E L 538 326D L 326D2 L 325F 320D FM 321D LCR 323, 320D2 FM 320C, 325F LCR 320 GC 323D LN 328D LCR 324E, 324D L 323D L 325D FM 320D GC 323F 320E L 320D LN

    track excavators
    320D, 320C, 320D2, 329D, 320E, 324D, 329E, 320EL, 326FLN, 326FL, 335FLCR, 323-07, 320-07, 330-07GC, 320D2L, 325FLCR, 322CL, 323DL, 320CL, 320DL, 323D2L, 329DL, 329DLOEM, 324EL, 325CCR, 324ELN, 325DL, 329FL, 320FL, 320D2GC, 320CU, 330D2L, 320CLU, 323FL, 330FL, 320DRR, 325CL, 325DLOEM, 329EL, 328DLCR, 320CLRR, 320DLRR, 324DL, 321DLCR, 323FLN, 323FOEM, 320, 323FSAOEM 330FLN