247-9006: RING
+ / - Hover over image to Zoom
Other Views

    247-9006: RING

    Part Number: 247-9006
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.1
    • Cross Section Width (in): 0.31
    • Inside Diameter (in): 4.92
    • Material: Plastic - Fabric Phenolic Laminate
    • Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    forest products
    548

    excavator
    325C L 320E L 324E LN 324D L 326D2, 326D2 L 325C, 322C, 318C, 325F 324D, 340F L UHD 319D L 326F, 324D FM 326F L 319D LN 320C, 325F LCR 324E, 326F LN 320D2 L 320E LRR 320D, 324E L 320D2, 326D L 320E, 538 320D L 320E RR

    track excavators
    320C, 325FLCR, 325CL, 320DLN, 319DLN, 324DL, 320DLRR, 320D2L, 320DL