247-9908: SPRING-VALVE
+ / - Hover over image to Zoom
Other Views

    247-9908: SPRING-VALVE

    Part Number: 247-9908
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Valve Spring

    Description:

    • Valve springs are important components of cylinder heads, which sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.5
    • Length (in): 8
    cold planers
    PM622

    marine products
    C18, C32, C15, 3406E

    wheel tractor-scraper
    631K, 657E, 637D, 657G, 631E, 637G, 657B, 637E, 623F, 621G, 637K, 623B, 657, 631G, 651B, 633E II 627F

    pipelayer
    583T, PL83, 587T

    underground articulated truck
    AD60, AD55

    engine - generator set
    C27, 3456, C32, C18, C15

    track type tractors
    D9T, D11R, D8T, D10N, D11T, D8RII, D11TCD, D8RLRC, D10T2LRC

    expanded mining products
    6015, 6030, 6015B, 6020B, 6015 FS 6018, 6040, 6040 FS MD6290

    track excavators
    390FL, 385CFS, 390DL, 365CL, 365CMH, 374DL

    off-highway truck
    772G OEM 775G OEM 773G OEM 773F, 775G, 772G, 770G, 777G, 773G LRC 777D, 770, 770G OEM 775G LRC 777E, 775F, 777F, 777C, 773G

    articulated trucks
    745C, 735C, 740, 735B, D400EII, D350EII, 745DLRC

    underground articulated trucks
    AD55B, AD45B, AD55, AD30

    mining
    6015B

    underground mining loaders
    R2900G, R3000H

    cold planer
    PM620, PM-200, PM820, PM822, PM-201, PM825, PM622

    load, haul, dump
    R3000H

    track-type tractor
    D8T, D8N, D8R D10T2, D10T, D8R II D11T, D11R, D9T, D10R

    ag tractors
    MT845, MTC865

    petroleum products
    C15, CX35-P800 C18, C32, TH35-C15I C-15, TH48-E80 C27, TH48-E70 CX35-C18I CX31-C18I CX38-P800 CX31-C15I CX38-P892 TH35-C15T TH35-E81 CX31-P600

    stabilizers/reclaimers
    RM-500

    wheel tractor scrapers
    657E, 623G, 623E, 621B, 637K, 631G, 657G, 627G, 631D, 621G, 627F, 621F, 627E, 621E, 633D, 637D, 623F, 637DPP, 637KLRC, 657EPP, 633E

    transmission
    TH35

    motor grader
    24, 24M

    wheel-type loader
    993K, 990K, 986K, 988K, 988K XE 988G, 992K, 980G II 988 XE 988H, 990H

    engine - industrial
    C15, 3406E, 3456, C18, C32, C27

    compactors
    825H, 825C, 836H, 825K, 825GII

    articulated dump truck
    740, D350E II 735B, 740C D400E II 735, 740 GC 735C, 735 OEM 740B, 745C, 745

    engine - truck
    3406E, C15, C-15, C16 C18, C-16, C-18

    challenger
    MTC835, MT855, MTC845, MT865, MT835, MTC855

    vees 27 to 32 liter
    C32, C27

    pipelayers
    PL83, PL87

    material handler
    MH3295

    generator
    XQP500, SR5, SR4, SR4B

    15 to 18 liter
    C18, C-15, C15, 3456, C-16, C-18, 3406E

    engineer support tractor
    C18

    road reclaimer
    RM500B

    wheel dozer
    844K, 824H, 824C, 834K, 854K, 824K, 844H, 834H, 824G II 834G

    off highway trucks
    777B, 772, 777D, 772G, 775F, 777G, 777E2 777GLRC, 777GOEM, 770GLRC, 775GLRC

    excavator
    385C, 365C 385C L 390F L 374F L 374D L 390F 390D L 365C L MH 385B, 374F 385C L MH 385C FS 365C L 390D, 5090B

    wheel loaders
    988H, 988G, 986H, 980H, 988K, 980G, 980GII, 988KLRC

    drill
    MD6310, MD6250

    wheel dozers
    834G, 824G, 854K

    earthmoving compactor
    836G, 826G II 836K, 826C, 826G, 826H, 825G II 826K, 825K