248-7445: TURBO GP-BAS
+ / - Hover over image to Zoom
Other Views

    248-7445: TURBO GP-BAS

    Part Number: 248-7445
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger
    UNITS:
    • US
    • Metric
    • Height (in): 30
    • Height (mm): 762
    • Length (in): 34.5
    • Length (mm): 876.3
    • Width (mm): 647.7
    engine - generator set
    G3516E

    engine - industrial
    G3516E