250-0473: 12V 8D BCI Battery
+ / - Hover over image to Zoom
Other Views

    250-0473: 12V 8D BCI Battery

    Part Number: 250-0473
    Brand: Cat
    Retrieving Price.....

    12-Volt 8D BCI General Service Line Low-Maintenance Hybrid Construction Wet Battery

    Description:
    Engineered to accommodate customer needs and provide the right amount of power for less demanding uses, Cat general service line batteries are a consistent and reliable solution for a variety of applications.
    This 12-volt low maintenance hybrid construction wet battery offers forged terminal bushings to resist acid seepage and corrosion, full-frame positive grids that provide more current to terminals for starting power output and full-frame negative grids that help eliminate shorts. The high-impact polypropylene casing reduces case flexing and breakage, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery offers 1400 cold cranking amps, 430 reserve capacity minutes and 190 amp hour capacity. It features a one-piece end terminal and it offers accessible vent caps.
    Offering similar construction as the Cat Premium High Output line, the General Service Line batteries outperform many other alternative battery lines, offering reliable power without sacrificing quality for price.
    Attributes:
    • 12V General Service Line maintenance-free wet battery
    • 1400 cold cranking amps
    • 430 reserve capacity minutes
    • 190 amp hour capacity
    • 8D BCI group size
    • Transit bus terminal

    Applications:
    • Transit bus applications

    UNITS:
    • US
    • Metric
    • Accessible Vent Caps: Accessible Vent Caps
    • AMP Hr Cap @ 20 Hrs: 190
    • Application: Starting
    • Battery Type: Wet
    • Cold Cranking Amps (CCA): 1500
    • Equipment Type: BUS - SPECIAL TERMINAL
    • Grid Type: Calcium Lead Alloy Grid Design
    • Group Size: 8D
    • Length (in): 20.70
    • Maintenance Type: Maintenance Free
    • Reserve Capacity (Mins): 450
    • Terminal: One piece end terminal. Right end of battery
    • Voltage (volts): 12
    • Weight - Wet (lb): 134
    We currently do not have any equipment model information for this part.