250-0476: Uninterruptible Power Supply, VRLA-AGM, UPS Battery
+ / - Hover over image to Zoom
Other Views

    250-0476: Uninterruptible Power Supply, VRLA-AGM, UPS Battery

    Part Number: 250-0476
    Brand: Cat
    Retrieving Price.....

    12 Volt Uninterruptible Power Supply Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr @ 10 Hr Rate: 3.95
    • AMP Hr @ 20 Hr Rate: 140
    • Application: UPS
    • Battery Type: VRLA-AGM
    • Grid Type: AGM
    • Group Size: 24
    • Length (mm): 259.0
    • Maintenance Type: Maintenance Free
    • Power Watts Per Cell: 262
    • Terminal: 4-20 x .25 Deep Female Thread
    • Terminal Height (mm): 232
    • Voltage (volts): 12
    • Weight - Wet (kg): 24
    • Width (mm): 173.0
    We currently do not have any equipment model information for this part.