• \
  • Home
  • 250-8335: Interior Specialty
250-8335: Interior Specialty
+ / - Hover over image to Zoom
Other Views

    250-8335: Interior Specialty

    Part Number: 250-8335
    Brand: Cat
    Retrieving Price.....

    24 Volt Courtesy Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT-2
    • Description: Courtesy Light-Receptical
    • Height (mm): 32
    • Length (mm): 95.5
    • Mounting Type: Interior Specialty
    • Voltage (volts): 24
    • Width (mm): 51.6
    • Wire Length (mm): 160
    ttt
    D10T2, D9T, D11T, D8T

    mg
    160M, 120M, 140M 3 AWD 140M, 16M, 12M 2 120M 2 160M 2 12M 3 AWD 140M 2 16M3, 24, 160M 3 AWD 12M, 14M-3 24M, 14L 12M 3 14M, 140M 3 160M 3 18M3

    track type tractors
    D8T

    motor graders
    14M3, 120M2