251-1775: BUCKET-GP, 1.5 CYD, W/ BOCE
+ / - Hover over image to Zoom
Other Views

    251-1775: BUCKET-GP, 1.5 CYD, W/ BOCE

    Part Number: 251-1775
    Brand: Cat
    Retrieving Price.....

    Load, carry, dump and perform general clean-up work

    General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Base Edge Thickness (in): 0.8
    • Base Edge Thickness (mm): 20
    • Capacity: 1.15
    • Capacity: 1.5
    • Capacity (Cbm): 1.15 3
    • Capacity (Cyd): 1.5
    • Compatible Model: 415F2 IL, 415F2 IL Single Tilt, 415F2 Industrial Loader Single Tilt, 415F2 Single Tilt, 415F2, 416F2 Single Tilt, 416F2, 420F2, 420F2 Single Tilt, 430F2 Single Tilt, 430F2
    • Cutting Edge Thickness: 19
    • Cutting Edge Thickness: 0.7
    • Cutting Edge Thickness (in): 0.7
    • Cutting Edge Thickness (mm): 19
    • Height: 902.7
    • Height: 35.5
    • Height (in): 35.5
    • Height (mm): 902.7
    • Interface Type: Pin On
    • Length: 975.3
    • Length: 38.4
    • Machine Hydraulic: FRONT AUX, NO FRONT AUX, NO FRONT AUX/NO REAR AUX, FRONT AUX/ NO REAR AUX, NO FRONT AUX/REAR AUX, FRONT AUX/REAR AUX
    • Machine Interface: REAR PIN LOCK, REAR PIN ON (PIN GRABBER)
    • Weight: 548.8
    • Weight: 1209.9
    • Weight (kg): 548.8
    • Weight (lb): 1209.9
    • Width: 94.7
    • Width: 2406
    • Width (mm): 2406
    We currently do not have any equipment model information for this part.