General Purpose Buckets
+ / - Hover over image to Zoom
Other Views

    General Purpose Buckets

    Part Number: 251-1778
    Brand: Cat
    Retrieving Price.....

    Load, carry, dump and perform general clean-up work.

    General Purpose Buckets for Cat® Backhoe Loaders are the all-around choice for loading, carrying, dumping and performing general clean-up work.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Base Edge Thickness: 0.8 in
    • Base Edge Thickness: 20 mm
    • Capacity: 0.99 yd³
    • Capacity: 0.76 m³
    • Cutting Edge Thickness: 19 mm
    • Cutting Edge Thickness: 0.7 in
    • Height: 776.5 mm
    • Height: 30.6 in
    • Interface Type: Pin On
    • Length: 34.1 in
    • Length: 866.6 mm
    • Weight: 776 lb
    • Weight: 352 kg
    • Width: 89.1 in
    • Width: 2262 mm
    We currently do not have any equipment model information for this part.