252-6646: Red Reflector
+ / - Hover over image to Zoom
Other Views

    252-6646: Red Reflector

    Part Number: 252-6646
    Brand: Cat
    Retrieving Price.....

    Red Oval Reflector

    Description:
    Cat® reflectors ensure proper safety conditions by improving visibility of equipment, your crew, and jobsite. These rugged reflectors are made of high-grade, durable plastic that can endure harsh climates in addition to the tough environments of construction and non-construction jobsites alike. Resistant to fading and cracking, these high-quality reflectors offer the best in reflective performance from Cat.

    Attributes:
    • Red plastic reflector
    • Oval
    • 100 x 45 x 5 mm

    Applications:
    • Variety of Cat and non Cat machines

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Description: Reflector
    • Length (in): 3.94
    • Length (mm): 100
    • Lens Color: Red
    • Lens Pattern: Oval
    • Size (mm): 100 × 45 × 5
    • Thickness (in): 0.2
    • Thickness (mm): 5
    • Width (in): 1.77
    • Width (mm): 45
    material handler
    MH3026, MH3024, MH3022

    paving compactor
    CB7, CB-64B CB8, CB-32B CB-36B CB-24B CB16, CC-24B CB2.5 CB2.7 CB2.9 CW12, CB15, CB-22B CB-34B XW CB10, CB-34B CC-34B CS-533E, CD8, CB-66B CB13, CB-68B CP-533E, CD10, CC2.6

    wheeled excavator
    M322D2 MH M322D, M313D, M322D2, M315C, M316F, M322D MH M313C, M318D, M316D, M314F, M322F, M324D2 MH M315D2, M315D, M318D MH M323F M320F, M318C, M322C, M316C, M320D2, M317D2, M318F

    track-type loader
    953K, 963K

    excavator
    M315F, M317F