252-7165: LED Signal Lights
+ / - Hover over image to Zoom
Other Views

    252-7165: LED Signal Lights

    Part Number: 252-7165
    Brand: Cat
    Retrieving Price.....

    24 Volt Clear LED Signal Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Stop, Tail, and Turn LED
    • Lens Color: Clear
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    • Voltage (volts): 24
    wts
    613G

    mg
    120M 2 140M 2 160M 2 12M 2

    ap
    AP-655D, AP-600D

    wtl
    966K XE 980K HLG 980K, 966K, 972K, 986H, 950K, 962K