252-7801: VALVE-INTAKE
+ / - Hover over image to Zoom
Other Views

    252-7801: VALVE-INTAKE

    Part Number: 252-7801
    Brand: Cat
    Retrieving Price.....
    Save to List

    Intake Valve

    Description:

    • Intake valves open and close to allow fuel-air mixture to flow into cylinders

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 8.1
    earthmoving compactor
    815B

    wheel-type loader
    950H 962H 924G 950G II 962G II 966D 938G II 966F 924GZ 966F II 966E

    engine - generator set
    3126B

    engine - truck
    C7 3126E 3126 3126B

    petroleum products
    C7

    wheel-type skidder
    545C 525C 535C

    engine - industrial
    3126B C7

    cold planer
    PM-102

    motor grader
    140G 120K 12K 140M 120K 2 140K 12M 135H 140K 2 120H 160K

    forest products
    584HD 584 573

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M325C MH

    asphalt paver
    AP-755 AP-1000D BG-2455D BG-260D AP-1055D

    integrated toolcarrier
    IT62H

    excavator
    325D L 324D M325D L MH 329D L 325D FM 324D L 329D LN 325D 325C 324D LN 329D M325D MH 325D FM LL 324D FM 325D MH 322C 328D LCR 324D FM LL 326D L

    track-type tractor
    D6N D5N