253-1752: PLATE-THRUST
+ / - Hover over image to Zoom
Other Views

    253-1752: PLATE-THRUST

    Part Number: 253-1752
    Brand: Cat
    Retrieving Price.....

    Crankshaft Thrust Plate

    Description:

    • Thrust plates are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 0.73
    • Height (mm): 18.49
    • Length (in): 6.77
    • Length (mm): 171.91
    • Width (mm): 86.74
    cold planers
    PR-450C, PM-565B

    wheel tractor-scraper
    637E, 657G, 621E, 621G, 627G, 631E, 657E, 651E, 623E, 631K, 627F, 627E, 621B, 639D, 623G, 623F, 621, 627B, 621F, 631G, 657B, 631D, 637K, 637D, 633D, 633E II 637G

    pipelayer
    589, PL87, PL83, 587T, 583T, 583R

    underground articulated truck
    AD55B, AD45, AD55, AD45B, AD30, AD60, AE40 II

    engine - generator set
    C18, C15, G3412, 3406B, 3406C, 3408, C32, 3412C, C13GENSET 3406E, 3412, 3456, C27, 3408B, C15 I6 CG137-08 G3412C, 3408C, G3406, C18 I6 CG137-12, PM3412 C9, PM3456 XQG400

    track type tractors
    D9T, D10R, D8N, D8T, D8R D11T, D11R, D9R, D10N, D8L, D8R II D10T2, D10T, D9L, D9N, D8RLRC, D11RCD

    expanded mining products
    6015B, 6040 FS MD6290, 6015, 6015 FS 6040, 6030, 6020B, 6018

    track excavators
    390FMHOEM, 374FL, 390FL, 390FOEM

    off-highway truck
    772G, 773D, 775G OEM 771D, 775G, 777G, 773G LRC 769D, 775F, 69D, 777E, 777D, 775D, 775B, 770G, 772, 773E, 777F, 773G, 773F, 770G OEM 769C, 775E, 773G OEM 772B, 770, 771C, 772G OEM 775G LRC 773B

    articulated trucks
    D350E, 740, 740B, 745C, 735

    underground mining loaders
    R2900G

    cold planer
    PM-565, PM620, PM622, PM822, PR-1000C PM-200, PM-465, PM825, PM820, PR-1000, PM-201

    track-type tractor
    D9T, D10R, D8N, D8T, D8R D11T, D11R, D9R, D10N, D8L, D8R II D10T2, D10T, D9L, D9N, D8RLRC, D11RCD

    ag tractors
    MT865

    petroleum products
    TH35-C15I CX38-P892 TH48-E70 C27, C15, C32, TH35-E81 CX31-P600 CX35-P800 C18, CX31-C15I TH35-C15T CX35-C18I TH48-E80 CX31-C18I CX38-P800 C-15

    stabilizers/reclaimers
    RM-250C

    wheel tractor scrapers
    621B, 657G, 637G, 631G, 623E, 623B, 637D, 657E, 623G, 621G

    motor grader
    24M, 16H NA 16G, 24, 24H

    wheel-type loader
    992K, 986H, 993K, 990K, 988K, 980G, 988H, 980C, 990 II 980F, 988K XE 980H, 988G, 988F II 986K, 980G II 980F II 988B, 990, 988 XE 990H, 992D, 992C, 988F, 980GII

    engine - industrial
    3406B, 3408, 3412, C18, G3408B, 3406C, G3408, C15, C32, SPS342 SPT342 G3412, G3406, SG137-08 HT400 3412C, 3406E, G3408C, 3456, C27, 3408B, CG137-08 3408C, SCT673 C-16, C-15, 3412E, 3406, 3408E, CG137-12

    compactors
    825K, 826G, 825G, 836H, 826K, 836G, 826H, 825H, 825C, 826GII, 836KLRC

    articulated dump truck
    740, 740B, 745C, 735C, 735, 745 735 OEM 740C 740 GC 735B, D400E II D400E, D350E II

    engine - truck
    C15, C18, 3406E, 3406B, C-18, 3408, C-15, 3406C, C16 C-16, 3408B

    challenger
    MT855, MTC855, MTC835, MTC845, MT835, MTC865, MT845

    large mining products
    6020B

    vees 27 to 32 liter
    3412E, C27, C32, 3412C

    pipelayers
    578, 587R, PL83

    material handler
    MH3295

    generator
    SR5, SR4, SR500 XQP500

    15 to 18 liter
    3406C, C18, C15, 3406C CKD

    road reclaimer
    SM-350, RM-350, RM500B, RM-350B, SS-250, RR-250B, SS-250B, RM-500, RR-250

    wheel dozer
    824K, 844K, 834G, 824G II 824G, 844H, 834H, 854K, 834K, 834B, 844, 824C, 824H, 814B

    off highway trucks
    773B, 771C, 777C, 771D, 775B, 777B, 769D, 777F, 773E, 777G, 777DLRC, 775GLRC, 773E2LRC, 777E2

    excavator
    385B, 385C, 375-A 390D, 390F L 385C L 5110B 365C 390F 385C L MH 374D L 365C L MH 390D L

    drill
    MD6310, MD6250

    wheel loaders
    992K, 986H, 993K, 990K, 988K, 980G, 988H, 980C, 990 II 980F, 988K XE 980H, 988G, 988F II 986K, 980G II 980F II 988B, 990, 988 XE 990H, 992D, 992C, 988F, 980GII

    wheel dozers
    824K, 844K, 834G, 824G II 824G, 844H, 834H, 854K, 834K, 834B, 844, 824C, 824H, 814B

    earthmoving compactor
    826K, 836K, 826C, 825K, 825G II 836, 826G II 836G