• Home
  • 253-3262: External Snap Ring
253-3262: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    253-3262: External Snap Ring

    Part Number: 253-3262
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 1.85, 0
    • Free Diameter - A(in): 1.69, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0.120, 0
    • Unit of Measurement: Inch, 0