254-0233: Master Track Shoe
+ / - Hover over image to Zoom
Other Views

    254-0233: Master Track Shoe

    Part Number: 254-0233
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Extreme Service, Single Grouser, Trapezoidal)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:
    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.8661
    • Bolt Size (mm): M22
    • Shoe Type: Extreme Service, Single Grouser, Center Punched, Clipped
    • Shoe Width (in): 36
    • Shoe Width (mm): 915
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    track-type tractor
    D6R II D6T XL D6T, D6T LGP D6T XW D6R III

    track type tractors
    D6, D6TXELGP, D6VP D6TXEXWVP, D6TXELGPV