254-0614: IDLER GP-TRA
+ / - Hover over image to Zoom
Other Views

    254-0614: IDLER GP-TRA

    Part Number: 254-0614
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Idler (Inverted)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 575
    • Flange Diameter (in): 22.6
    • Flange Diameter (mm): 574
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 50.5
    • Tread Diameter (in): 22.6
    • Tread Diameter (mm): 574
    • Undercarriage Width (mm): 228
    We currently do not have any equipment model information for this part.