254-2187: T-Bolt Clamp Assembly
+ / - Hover over image to Zoom
Other Views

    254-2187: T-Bolt Clamp Assembly

    Part Number: 254-2187
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (mm): 31.8
    • Material: 1E1437
    • Maximum Effective Diameter (mm): 228.6
    • Minimum Effective Diameter (mm): 215.9
    bhl
    422E, 432E, 428E, 416E 430E 420E 442E, 444E, 414E, 434E